COUPLING,DB,O,3/4,SS
6DBSG143
Tools6DBSG143 Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | 6DBSG143 |
| Item type | Other |
| Product material | Stainless steel |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |