Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.01 |
| Angle shape | Straight |
| Application | AgricultureBuilding materialCommercial vehiclesFluid transferHydraulicsRoad vehicles |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | 6FFS10LBH |
| Certifications | ISO 16028 |
| Connection style | Manual connect |
| End size 1 | 10L - BH |
| End Type 1 | 24 deg. tube port light duty |
| Flow rate GPM | 4.80 |
| Fluid loss cc | 0.00400 |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Thread size 1 | M16X1.5 - BH |
| Valve type | 2 way |