Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.01 |
| Angle shape | Straight |
| Application | AgricultureBuilding materialCommercial vehiclesFluid transferHydraulicsRoad vehicles |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | 6FFS8L |
| Certifications | ISO 16028 |
| Connection style | Manual connect |
| End Type 1 | 24 deg. tube port light duty |
| Flow rate gpm | 4.80 |
| Fluid loss cc | 0.00400 |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Valve type | 2 way |
![Danfoss Hansen FF Series Quick Disconnect Couplings Socket 6FFS8L [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318453%2FID463022800948-0101_preview.jpg&w=1920&q=75)