Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 11.50 |
| Air inclusion max in3 | 0.70 |
| Angle shape | Straight |
| Application | AerospaceAgricultureChemicalConstructionFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | 6HKP31SET |
| Certifications | ISO 7241-1 Series B |
| Connection style | Manual connect |
| Finish plating | Zinc |
| Flow rate gpm | 26.00 |
| Flow rate lpm | 98.42 |
| Fluid loss cc | 9.30000 |
| Fluid loss in3 | 0.56800 |
| Item type | Complete |
| Product material | Carbon steel |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 4000 |
| Working pressure max bar | 276 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146104472 |