Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air inclusion max cc | 11.50 | |
| Angle shape | STRAIGHT | Straight |
| Application | AEROSPACEAGRICULTURECHEMICALCONSTRUCTIONCONSUMER PRODUCTSFLUID TRANSFERFOOD AND BEVERAGEGENERAL INDUSTRYHVACHYDRAULICSLAW ENFORCEMENT/RESCUEMEDICALMILITARYOIL AND GASTRANSPORTATIONTRUCKS | AerospaceAgricultureChemicalConstructionConsumer productsFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Body size | 3/4 | 3/4 |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 6HP12 | |
| Certifications | ISO 7241-1 SERIES B | ISO 7241-1 Series B |
| Connection style | MANUAL CONNECT | Manual connect |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE ORB PORT ISO 11926-1 | Female ORB port ISO 11926-1 |
| Finish plating | ZINC TRIVALENT | Zinc trivalent |
| Flow rate GPM | 26.00 | |
| Fluid compatibility | HYDRAULIC SERVICE | Hydraulic service |
| Fluid loss cc | 9.30000 | |
| Hex size 1 IN | 1.380 | |
| Hex size 1 MM | 35.1 | |
| Item type | FEMALE HALF | Female half |
| Latch type | PUSH/PULL | Push/pull |
| Product length in | 3.670 | |
| Product length mm | 93.218 | |
| Product material | CARBON STEEL | Carbon steel |
| Safety locking mechanism | NONE | None |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Sub brand | HANSEN | Hansen |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |
| Valve type | 2 WAY | 2 way |
| Working pressure max psi | 4000 | |
| Working pressure max bar | 276 | |
| Working temperature max C | 121 | |
| Working temperature max F | 250 | |
| Working temperature min C | -40 | |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146104496 |
