Product specifications
Characteristic | Value |
---|---|
Air inclusion max cc | 11.50 |
Angle shape | Straight |
Application | AerospaceAgricultureChemicalConstructionConsumer productsFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
Body size | 3/4 |
Connection style | Manual connect |
End Type 1 | Female BSPP port washer seal. |
Flow rate gpm | 26.00 |
Fluid loss cc | 9.30000 |
Latch type | Push/pull |
Product material | Carbon steel |
Valve type | 2 way |