Product specifications
Characteristic | Value |
---|---|
Air inclusion max cc | 11.50 |
Air inclusion max in3 | 0.70 |
Angle shape | Straight |
Body size | 3/4 |
Brand | Danfoss |
Connection style | Manual connect |
End size 2 | -12 |
End type 1 | Male push to connect |
End type 2 | Female pipe (NPTF) |
Finish plating | Zinc |
Flow rate GPM | 26.00 |
Flow rate LPM | 98.42 |
Fluid compatibility | Hydraulic fluid |
Fluid loss cc | 9.30000 |
Fluid loss in3 | 0.56800 |
Hex size 1 IN | 1.310 |
Hex size 1 MM | 33.274 |
Item type | Male half |
Latch type | Push/pull |
Product material | Carbon steel |
Safety locking mechanism | None |
Seal material | Nitrile (NBR) |
Sub brand | Hansen |
Valve Type | 2 way |
Working pressure max psi | 4000 |
Working pressure max bar | 276 |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146201300 |