Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 3/4 |
| Brand | Danfoss |
| Burst pressure min bar | 61 |
| Burst pressure min psi | 880 |
| Catalog Item | 6PP15GA |
| Connection style | Manual connect |
| Flow rate GPM | 935.17 |
| Flow rate lpm | 3540.00 |
| Item type | Male half |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Working pressure max psi | 220 |
| Working pressure max bar | 15 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146167187 |
