Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ChemicalFluid transferFood and beverageInjection mouldingMarineMilitaryPressure washingSteam cleaning |
| Body size | 3/4 |
| Brand | Danfoss |
| Burst pressure min bar | 469 |
| Burst pressure min psi | 6800 |
| Catalog Item | 6S30SL143 |
| Connection style | Manual connect |
| End size 1 | -12 |
| Flow rate GPM | 66.00 |
| Flow rate LPM | 249.84 |
| Hex size 1 IN | 1.440 |
| Hex size 1 MM | 36.576 |
| Item type | Female half |
| Product length in | 2.220 |
| Product length mm | 56.388 |
| Product material | Brass |
| Safety locking mechanism | Sleeve lock |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
| Valve Type | Straight thru |
| Working pressure max psi | 1700 |
| Working pressure max bar | 117 |
| Working temperature max C | 204 |
| Working temperature max F | 400 |
| Working temperature min C | -26 |
| Working temperature min F | -15 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146158642 |
