Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ChemicalFluid transferFood and beverageInjection mouldingMarineMedicalPressure washingSteam cleaning |
| Body size | 3/4 |
| Brand | Danfoss |
| Burst pressure min bar | 469 |
| Burst pressure min psi | 6800 |
| Catalog Item | 6S32 |
| Connection style | Manual connect |
| End Type 1 | Male barb |
| Flow rate GPM | 66.00 |
| Fluid compatibility | Versatile fluid |
| Item type | Female half |
| Latch type | Push to connect |
| Product material | Brass |
| Safety locking mechanism | None |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve type | Straight thru |
| Working pressure max psi | 1700 |
| Working pressure max bar | 117 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146201416 |