Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Breathing airFluid transferGeneral pneumaticsMaintenance and repair |
| Body size | 3/4 |
| Brand | Danfoss |
| Compliances | A-A-59439 |
| End type 1 | Male barb |
| Fluid compatibility | AirGasLiquid |
| Item type | Female half |
| Latch type | Push/pull |
| Product length in | 4.070 |
| Product length mm | 103.378 |
| Product material | Brass |
| Seal material | Nitrile (NBR) |
| Valve Type | 2 way |
| Working pressure max psi | 220 |
| Working pressure max BAR | 15 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146104885 |