Product specifications
Characteristic | Value |
|---|---|
| Application | Breathing airConstructionGeneral pneumaticsNitrous oxideShipyardsWelding |
| Brand | Danfoss |
| Catalog Item | 705 |
| Product height in | 0.780 |
| Product height mm | 19.812 |
| Product length in | 0.400 |
| Product length mm | 10.160 |
| Product material | Brass |
| Product width in | 0.400 |
| Product width mm | 10.160 |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975723005 |
