Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 7P |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.400 |
| Item type | Component |
| Product material | Brass |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789264428 |