Product specifications
Characteristic | Value |
|---|---|
| Application | ChemicalFluid transferFood and beverageInjection mouldingMarineMilitaryPressure washingSteam cleaning |
| Brand | Danfoss |
| Catalog Item | 8006E |
| Product height in | 0.071 |
| Product height mm | 1.803 |
| Product length in | 1.211 |
| Product length mm | 30.759 |
| Product width in | 1.211 |
| Product width mm | 30.759 |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146104977 |
