Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AerospaceAgricultureChemicalConstructionFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Brand | Danfoss |
| Catalog Item | 8HP36VAAAA |
| Certifications | ISO 7241-1 Series B |
| Item type | Female half |
| Product material | Carbon steel |
| Sub brand | Hansen |