HOSE STEM
8P
Tools8P Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Danfoss |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Hex size 1 IN | 1.062 |
| Hex size 1 MM | 26.975 |
| Item type | Component |
| Product material | Brass |
| Sub brand | Hansen |