Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 8R25 |
| Finish plating | Bright dip |
| Hex size 1 IN | 1.062 |
| Hex size 1 MM | 27.0 |
| Item type | Male half |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 678146138941 |