Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Application | ChemicalFluid transferFood and beverageInjection mouldingMarineMedicalPressure washingSteam cleaning |
Body size | 1" |
Burst pressure min bar | 359 |
Burst pressure min psi | 5200 |
Connection style | Manual connect |
End size 1 | -16 |
End size 2 | -16 |
End type 1 | Female pipe (NPTF) |
Flow rate GPM | 140.00 |
Flow rate LPM | 529.96 |
Hex size 1 IN | 1.750 |
Hex size 1 MM | 44.450 |
Item type | Female half |
Latch type | Push to connect |
Product material | Brass |
Seal material | Fluorocarbon (FKM) |
Thread size 2 | 1-11 1/2 NPTF |
Valve Type | Straight thru |
Working pressure max psi | 1300 |
Working pressure max bar | 90 |
Working temperature max C | 204 |
Working temperature max F | 400 |
Working temperature min C | -26 |
Working temperature min F | -15 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146158734 |