Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ChemicalFluid transferFood and beverageInjection mouldingMarineMilitaryPressure washingSteam cleaning |
| Body size | 1" |
| Brand | Danfoss |
| Burst pressure min bar | 359 |
| Burst pressure min psi | 5200 |
| Catalog Item | 8S36BS192 |
| Connection style | Manual connect |
| End size 1 | -16 |
| Flow rate gpm | 140.00 |
| Flow rate lpm | 529.96 |
| Hex size 1 IN | 1.750 |
| Hex size 1 MM | 44.450 |
| Item type | Female half |
| Product material | Brass |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
| Thread size 1 | G 1 |
| Valve type | Straight thru |
| Working pressure max psi | 1300 |
| Working pressure max bar | 90 |
| Working temperature max C | 149 |
| Working temperature max F | 300 |
| Working temperature min C | -54 |
| Working temperature min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146201560 |
