Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Body size | 1/4 |
Brand | Danfoss |
Burst pressure min bar | 552 |
Burst pressure min psi | 8000 |
Connection style | Manual connect |
End size 2 | -2 |
End type 1 | Female Push to Connect |
End type 2 | Male pipe (NPTF) |
Finish plating | Nickel |
Flow rate GPM | 179.00 |
Flow rate LPM | 677.59 |
Fluid compatibility | Compressed airGases and liquids |
Hex size 1 IN | 0.690 |
Hex size 1 MM | 17.526 |
Item type | Female half |
Product height in | 1.000 |
Product height mm | 25.400 |
Product length in | 1.970 |
Product length mm | 50.038 |
Product material | Brass |
Product width in | 1.000 |
Product width mm | 25.400 mm |
Safety locking mechanism | Sleeve lock |
Seal material | Nitrile (NBR) |
Sub brand | Hansen |
Valve type | 1 way |
Working pressure max psi | 2000 |
Working pressure max bar | 138 |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146042125 |