Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Seal material | Neoprene |
| Sub brand | Hansen |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -54 |
| Working temperature min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789256362 |