Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Breathing airConstructionGeneral pneumaticsNitrous oxideShipyardsWelding |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | A2 |
| End Type 1 | Female pipe (NPTF) |
| Item type | Male half |
| Product length in | 1.460 |
| Product length mm | 37.084 |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146201614 |