Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | A43FT37H |
| End size 2 | 7/16" |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.300 |
| Product material | Brass |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 678146105677 |