CPLNG, QUICKSEAL SEAL
B1055-G57
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | B1055-G57 |
| Product height in | 1.343 |
| Product height mm | 34.112 |
| Product length in | 0.750 |
| Product length mm | 19.050 |
| Product width in | 1.343 |
| Product width mm | 34.112 |
| Sub brand | Hansen |