Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 91.30 |
| Angle shape | Straight |
| Application | AgricultureChemicalConstructionFluid transferFood and beverageGeneral industryHvacHydraulicsNuclearOil and gasTransportationTrucks |
| Body size | 1 1/2" |
| Brand | Danfoss |
| Catalog Item | B12H41143 |
| Certifications | ISO 7241-1 Series B |
| Connection style | Manual connect |
| End size 1 | -20 |
| End Type 1 | Female pipe (NPTF) |
| Flow rate gpm | 99.00 |
| Fluid compatibility | Hydraulic service |
| Fluid loss cc | 91.30000 |
| Hex size 1 IN | 2.380 |
| Hex size 1 MM | 60.5 |
| Item type | Female half |
| Latch type | Push/pull |
| Product material | Brass |
| Safety locking mechanism | None |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
| Thread size 1 | 1 1/4-11 1/2 NPTF |
| Valve type | 2 way |
| Working pressure max psi | 421 |
| Working pressure max bar | 29 |
| Working temperature max C | 204 |
| Working temperature max F | 400 |
| Working temperature min C | -26 |
| Working temperature min F | -15 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146161024 |
