Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 91.30 |
| Air inclusion max in3 | 5.57 |
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferFood and beverageGeneral industryHydraulicsNuclearOil and gasTransportationTrucks |
| Body size | 1 1/2" |
| Brand | Danfoss |
| Catalog Item | B12H46192 |
| Certifications | ISO 7241-1 Series B |
| Connection style | Manual connect |
| End size 2 | -24 |
| End Type 1 | Female Push to Connect |
| End type 2 | Female pipe (NPTF) |
| Flow rate gpm | 99.00 |
| Flow rate lpm | 374.76 |
| Fluid compatibility | Hydraulic fluid |
| Fluid loss cc | 91.30000 |
| Fluid loss in3 | 5.57100 |
| Hex size 1 IN | 2.380 |
| Hex size 1 MM | 60.452 |
| Item type | Female half |
| Latch type | Push/pull |
| Product length in | 4.820 |
| Product length mm | 122.428 |
| Product material | Brass |
| Safety locking mechanism | None |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
| Valve type | 2 way |
| Working pressure max psi | 1500 |
| Working pressure max bar | 103 |
| Working temperature max C | 149 |
| Working temperature max F | 300 |
| Working temperature min C | -54 |
| Working temperature min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146161062 |
