Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ChemicalFluid transferFood and beverageInjection mouldingMarineMedicalPressure washingSteam cleaning |
| Body size | 1 1/2" |
| Brand | Danfoss |
| Burst pressure min bar | 386 |
| Burst pressure min psi | 5600 |
| Catalog Item | B12T45 |
| Connection style | Manual connect |
| End size 1 | -24 |
| End Type 1 | Male pipe (NPTF) |
| Flow rate gpm | 297.00 |
| Hex size 1 IN | 2.250 |
| Hex size 1 MM | 57.1 |
| Item type | Male half |
| Latch type | Push to connect |
| Product material | Brass |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | 1 1/2-11 1/2 NPTF |
| Valve type | Straight thru |
| Working pressure max psi | 480 |
| Working pressure max bar | 33 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146105936 |