Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | General industryPneumatic tools |
| Brand | Danfoss |
| Burst pressure min bar | 68 |
| Burst pressure min psi | 1000 |
| Catalog Item | B16FS100F21 |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Hex size 1 IN | 1.750 |
| Hex size 1 MM | 44.4 |
| Item type | Complete |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 4.590 |
| Product length mm | 116.586 |
| Product material | Brass |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Sub brand | Hansen |
| Working pressure max psi | 250 |
| Working pressure max bar | 17 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146105967 |
