Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | B1E |
| Connection style | Manual connect |
| End size 1 | -6 |
| End size 2 | -8 |
| End Type 2 | Female pipe BSPT |
| Item type | Component |
| Product material | Brass |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146105998 |
