Product specifications
Characteristic | Value |
|---|---|
| Application | AgricultureConstructionFluid transferFood and beverageGeneral industryHydraulicsNuclearOil and gasTransportationTrucks |
| Body size | 1/8 |
| Brand | Danfoss |
| Catalog Item | B1H4NK192 |
| Certifications | ISO 7241-1 Series B |
| Product material | Brass |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146201942 |
