Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ChemicalFluid transferFood and beverageInjection mouldingMarineMedicalPressure washingSteam cleaning |
| Body size | 1/8 |
| Brand | Danfoss |
| Burst pressure min bar | 772 |
| Burst pressure min psi | 11200 |
| Connection style | Manual connect |
| End size 1 | -2 |
| End type 1 | Male pipe (NPTF) |
| Flow rate GPM | 2.70 |
| Fluid compatibility | Versatile fluid |
| Hex size 1 IN | 0.440 |
| Hex size 1 MM | 11.176 |
| Item type | Male half |
| Latch type | Push to connect |
| Product material | Brass |
| Safety locking mechanism | None |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | 1/8-27 NPTF |
| Valve Type | Straight thru |
| Working pressure max psi | 2800 |
| Working pressure max BAR | 193 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146106087 |