Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferFood and beverageGeneral industryHydraulicsNuclearOil and gasTransportationTrucks |
| Body size | 2 1/2" |
| Brand | Danfoss |
| Catalog Item | B20K56BS192 |
| Certifications | ISO 7241-1 Series B |
| End Type 1 | Female BSPP port washer seal. |
| Product material | Brass |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |