Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ChemicalFluid transferFood and beverageInjection mouldingMarineMedicalPressure washingSteam cleaning |
| Body size | 2 1/2" |
| Brand | Danfoss |
| Burst pressure min bar | 248 |
| Burst pressure min psi | 3600 |
| Catalog Item | B20T56 |
| Connection style | Manual connect |
| End size 1 | -40 |
| End size 2 | -40 |
| End Type 1 | Male push to connect |
| End type 2 | Female pipe (NPTF) |
| Flow rate gpm | 827.00 |
| Flow rate lpm | 3130.53 |
| Fluid compatibility | Versatile fluid |
| Hex size 1 IN | 3.250 |
| Hex size 1 MM | 82.5 |
| Item type | Male half |
| Latch type | Push/pull |
| Product length in | 3.370 |
| Product length mm | 85.598 |
| Product material | Brass |
| Safety locking mechanism | None |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | 2 1/2-8 NPTF |
| Valve type | Straight thru |
| Working pressure max psi | 900 |
| Working pressure max bar | 62 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146202024 |