Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral pneumatics |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | B23AS25FBS |
| Compliances | A-A-59439 |
| End size 1 | -4 |
| End Type 1 | Female BSPP port washer seal. |
| Fluid compatibility | Compressed air |
| Hex size 1 IN | 0.810 |
| Hex size 1 MM | 20.6 |
| Item type | Female half |
| Latch type | Push/pull |
| Product length in | 2.020 |
| Product length mm | 51.308 |
| Product material | Brass |
| Safety locking mechanism | Sleeve lock |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | G 1/4 |
| Working pressure max psi | 150 |
| Working pressure max bar | 10 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146106438 |