Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral pneumatics |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | B23AS25H |
| Compliances | A-A-59439 |
| End Type 1 | Male barb |
| Fluid compatibility | Compressed air |
| Item type | Female half |
| Latch type | Push/pull |
| Product length in | 2.760 |
| Product length mm | 70.104 |
| Product material | Brass |
| Safety locking mechanism | Sleeve lock |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Working pressure max psi | 150 |
| Working pressure max bar | 10 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146106445 |