Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral pneumatics |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 41 |
| Burst pressure min psi | 600 |
| Catalog Item | B23AS50H |
| Connection style | Automatic connect |
| End Type 1 | Female Push to Connect |
| End type 2 | Line/hose/tube |
| Flow rate gpm | 209.22 |
| Flow rate lpm | 791.98 |
| Fluid compatibility | Compressed air |
| Item type | Female half |
| Latch type | Push/pull |
| Product length in | 2.700 |
| Product length mm | 68.580 |
| Product material | Brass |
| Safety locking mechanism | Sleeve lock |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Working pressure max psi | 150 |
| Working pressure max bar | 10 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146106551 |
