Product specifications
Characteristic | Value |
|---|---|
| Application | AgricultureConstructionFluid transferFood and beverageGeneral industryHydraulicsNuclearOil and gasTransportationTrucks |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | B2H16VAASL118 |
| Certifications | ISO 7241-1 Series B |
| Product length in | 2.260 |
| Product length mm | 57.404 |
| Safety locking mechanism | Sleeve lock |
| Seal material | Neoprene |
| Sub brand | Hansen |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -54 |
| Working temperature min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146161321 |
