Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral industryGeneral pneumatics |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | B40 |
| Item type | Male half |
| Product length in | 1.880 |
| Product length mm | 47.752 |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146202222 |
| Proposition 65 | Cancer and Reproductive Harm |