Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | General industryPneumatic tools |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 69 |
| Burst pressure min psi | 1000 |
| Catalog Item | B4FS25F2 |
| Connection style | Manual connect |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Fluid compatibility | Compressed air |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.050 |
| Item type | Complete |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.140 |
| Product length mm | 54.356 |
| Product material | Brass |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Safety locking mechanism | None |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Valve type | Straight thru |
| Working pressure max psi | 250 |
| Working pressure max bar | 17 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146202284 |
