Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Breathing airFluid transferGeneral pneumaticsMaintenance and repair |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | B66A |
| Compliances | A-A-59439 |
| End size 1 | -12 |
| End Type 1 | Male pipe (NPTF) |
| Fluid compatibility | AirGasLiquid |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.9 |
| Item type | Male half |
| Latch type | Push/pull |
| Product length in | 2.380 |
| Product length mm | 60.452 |
| Product material | Brass |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | 3/4-14 NPTF |
| Valve type | 2 way |
| Working pressure max psi | 220 |
| Working pressure max bar | 15 |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146167217 |