Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 11.50 |
| Air inclusion max in3 | 0.70 |
| Angle shape | Straight |
| Application | AgricultureChemicalConstructionFluid transferFood and beverageGeneral industryHvacHydraulicsNuclearOil and gasTransportationTrucks |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | B6HP31BS192 |
| Certifications | ISO 7241-1 Series B |
| Connection style | Manual connect |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Female Push to Connect |
| End type 2 | Female BSPP swivel |
| Flow rate gpm | 26.00 |
| Flow rate lpm | 98.42 |
| Fluid compatibility | Hydraulic fluid |
| Fluid loss cc | 9.30000 |
| Fluid loss in3 | 0.56800 |
| Hex size 1 IN | 1.310 |
| Hex size 1 MM | 33.3 |
| Item type | Female half |
| Latch type | Push/pull |
| Product length in | 3.480 |
| Product length mm | 88.392 |
| Product material | Brass |
| Safety locking mechanism | None |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
| Thread size 1 | G 3/4 |
| Thread size 2 | G 3/4 |
| Valve type | 2 way |
| Working pressure max psi | 2000 |
| Working pressure max bar | 138 |
| Working temperature max C | 149 |
| Working temperature max F | 300 |
| Working temperature min C | -54 |
| Working temperature min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146107381 |
