Product specifications
Characteristic | Value |
|---|---|
| Application | AgricultureConstructionFluid transferFood and beverageGeneral industryHydraulicsNuclearOil and gasTransportationTrucks |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | B6HP31NV |
| Certifications | ISO 7241-1 Series B |
| Product length in | 3.480 |
| Product length mm | 88.392 |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146036797 |