Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | B7051-F |
| Item type | Component |
| Product length in | 3.625 |
| Product length mm | 92.075 |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 678146107602 |