Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | B7053-F |
| Item type | Component |
| Product length in | 0.094 |
| Product length mm | 2.388 |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 678146107633 |