STEM, QUICKSEAL
B7054-F
ToolsB7054-F Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Body size | 3/4 |
| Brand | Danfoss |
| Item type | Component |
| Product length in | 4.500 |
| Product length mm | 114.300 |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 678146107657 |