Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferFood and beverageGeneral industryHydraulicsNuclearOil and gasTransportationTrucks |
| Brand | Danfoss |
| Catalog Item | B8HKPVK107 |
| Certifications | ISO 7241-1 Series B |
| Item type | Component |
| Product material | Brass |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146202451 |