Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 91.30 |
| Air inclusion max in3 | 5.57 |
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferFood and beverageGeneral industryHydraulicsNuclearOil and gasTransportationTrucks |
| Body size | 1 1/2" |
| Brand | Danfoss |
| Catalog Item | BV12HK |
| Certifications | ISO 7241-1 Series B |
| Connection style | Manual connect |
| Flow rate gpm | 99.00 |
| Flow rate lpm | 374.76 |
| Fluid loss cc | 91.30000 |
| Fluid loss in3 | 5.57100 |
| Item type | Component |
| Product material | Brass |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146107978 |
