Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 209.90 |
| Air inclusion max in3 | 12.81 |
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferFood and beverageGeneral industryHydraulicsNuclearOil and gasTransportationTrucks |
| Body size | 2 1/2" |
| Brand | Danfoss |
| Catalog Item | BV20HK |
| Certifications | ISO 7241-1 Series B |
| Connection style | Manual connect |
| Flow rate gpm | 200.00 |
| Flow rate lpm | 757.08 |
| Fluid loss cc | 209.90000 |
| Fluid loss in3 | 12.80900 |
| Item type | Component |
| Product material | Brass |
| Sub brand | Hansen |
| Valve type | 2 way |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146107985 |
