Product specifications
Characteristic | Value |
|---|---|
| Application | AgricultureConstructionFluid transferFood and beverageGeneral industryHydraulicsNuclearOil and gasTransportationTrucks |
| Brand | Danfoss |
| Catalog Item | BV4HKP115 |
| Certifications | ISO 7241-1 Series B |
| Product material | Brass |
| Seal material | Polytetrafluoroethylene (PTFE) |