Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureBuilding materialCommercial vehiclesFluid transferHydraulicsRoad vehicles |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | CR19FFSOR |
| Certifications | ISO 16028 |
| Item type | Component |
| Latch type | Push to connect |
| Product material | Plastic |
| Sub brand | Hansen |
